I can't connect my Voice Control Alexa to the Internet. What should I do?




If you are unable to connect your Voice Control Alexa to the Internet:
Turn off the Voice Control Alexa power at the main switch, then turn it back on and restart your Internet/Wi-Fi router. If this does not solve the problem, and if you have already manually configured your router, it may be that the Router's configuration blocks the connection to the Voice Control Alexa. In this case, refer to your router manual and follow the instructions:
Step 1: In the Internet browser on your computer, type in the local address of the router, in the following form http://192.168.x.x (e.g. http://192.168.1.1). This is shown in the router manual.
Step 2: Sometimes a username and password are requested. With most routers these are "admin" and "admin". Otherwise refer to your manual.
Step 3: You can then access your router's configuration interface.
Step 4: If you use parental control, check that you have definitely authorised the Voice Control Alexa. To do this, check if its MAC address (see: Where can I find the Voice Control Alexa's MAC address?) is in the list of authorised devices.
Step 5: If you use a standby feature for your router, deactivate it.

If you are still unable to reconnect, proceed as follows:
Step 1: Firstly, try to assign a fixed IP address to the Voice Control Alexa by indicating its MAC address (How do I find the my product's MAC address or serial number?). If you have an Android smartphone, you can also assign a fixed IP to the smartphone.
If needed there are tutorials to help you with this configuration: in your browser, type in the brand and model of your router. Then write "static IP for MAC address" in your browser.
Step 2: Then, you can check the Wi-Fi frequency band used by your router. The Voice Control Alexa does not work with the frequency 5 GHz. Make sure that the 2.4 GHz mode is activated.
Step 3: If the Wi-Fi channel has been modified manually, it may be that it no longer makes an optimal connection possible. Check that the "automatic selection of Wi-Fi channel" mode is activated. 
Step 4: Finally, if your network is equipped with one or more Wi-Fi repeaters, make sure that each of these Wi-Fi access points has a different name (or SSID) and that the Voice Control Alexa connects to the one which has the strongest signal.
​​



Did this article help you ?

Have more questions? Submit a request

Can not find the answer to your questions ?

Our Customer Service is here to help you